You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E11571

Splitter box

E11571

ZDO8H059MSS00,5H11

Splitter box

E11571

ZDO8H059MSS00,5H11

Article no longer available - archive entry
Alternative articles: EBC038 Product comparison: E11571 / EBC038 When selecting an alternative article and accessories please note that technical data may differ!
Application
Special feature Free from silicone; Halogen-free; Gold-plated contacts
Free from silicone yes
Electrical data
Operating voltage [V] 10...30 DC
Protection class II
Max. current load per module/slot [A] 4
Max. current load total [A] 12
Operating conditions
Ambient temperature [°C] -15...80
Protection IP 67
Mechanical data
Dimensions [mm] 18 x 54 x 127
Materials TPU
Moulded-body material TPU
Number of ports splitter box 8
Connector type M12
Displays / operating elements
Display
switching status 8 x LED, yellow
operation 1 x LED, green
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 0.5 m, PUR / PVC, Halogen-free, black, Ø 8.4 mm; 8 x 0.34 mm² + 3 x 0.75 mm²
Electrical connection - slot
Connection Connector: 8 x M12; coding: A; Moulded body: TPU; Contacts: gold-plated; Tightening torque: 0.5 Nm