- Products
- E11532
Securing clip for connectors
E11532
LOCKRING M12(10X)
Securing clip for connectors
E11532
LOCKRING M12(10X)
Article no longer available - archive entry
Application | |
---|---|
Design | for M12 connectors with potted cable, maximum width of the M12 nut 11 mm |
Operating conditions | |
Ambient temperature [°C] | -20...60 |
Mechanical data | |
Materials | PA |
Remarks | |
Pack quantity | 10 pcs. |
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — E11532-00 — 06.03.2003 —
![]() |