You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E11498

Connecting cable with socket

E11498

ADOAF030VAS0005E03

Connecting cable with socket

E11498

ADOAF030VAS0005E03

Article no longer available - archive entry
Alternative articles: EVT127 Product comparison: E11498 / EVT127 When selecting an alternative article and accessories please note that technical data may differ!
  • cruus
Application
Special feature Free from silicone; Gold-plated contacts
Free from silicone yes
Electrical data
Operating voltage [V] < 60 AC / < 75 DC
Protection class III
Operating conditions
Ambient temperature [°C] -25...85
Protection IP 68
Mechanical data
Weight [g] 180
Materials PVC
Moulded-body material PVC
Material nut stainless steel (316L/1.4404)
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 5 m, PVC, orange, Ø 5 mm; 3 x 0.25 mm² (32 x 0.1 mm )
Electrical connection - socket
Connection Connector: 1 x M8, angled; coding: A; Moulded body: PVC; Locking: stainless steel (316L/1.4404); Contacts: gold-plated; Tightening torque: 0.6...0.7 Nm