You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E11296

Connecting cable with plug

E11296

ASTGH030VAS0001A03

Connecting cable with plug

E11296

ASTGH030VAS0001A03

Article no longer available - archive entry
Alternative articles: EVC076 Product comparison: E11296 / EVC076 When selecting an alternative article and accessories please note that technical data may differ!
Application
Special feature Free from silicone
Free from silicone yes
Electrical data
Operating voltage [V] < 250 AC / < 300 DC
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Mechanical data
Dimensions [mm] 15 x 15 x 41.5
Materials PVC
Moulded-body material PVC
Material nut stainless steel (316L/1.4404)
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 1 m, PVC, orange, Ø 5 mm; 3 x 0.34 mm² (42 x Ø 0.1 mm )
Electrical connection - plug
Connection Connector: 1 x M12, straight; coding: A; Moulded body: PVC; Locking: stainless steel (316L/1.4404)