- Products
- E11218
Splitter box
E11218
ZDO8F04HMSS0010H10
Splitter box
E11218
ZDO8F04HMSS0010H10
Article no longer available - archive entry
Application
Special feature | Halogen-free; Gold-plated contacts; Drag chain suitability |
---|
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Protection class | III |
Max. current load per module/slot [A] | 2 |
Max. current load total [A] | 6 |
Operating conditions
Ambient temperature [°C] | -20...80 |
---|---|
Protection | IP 67 |
Mechanical data
Weight [g] | 1443.2 | ||||||||
---|---|---|---|---|---|---|---|---|---|
Dimensions [mm] | 21 x 26 x 145 | ||||||||
Materials | PBT-GF20; brass nickel-plated | ||||||||
Moulded-body material | PBT-GF 20 / brass, nickel-plated | ||||||||
Number of ports splitter box | 8 | ||||||||
Connector type | M8 | ||||||||
Drag chain suitability | yes | ||||||||
Drag chain suitability |
|
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 10 m, PUR, Halogen-free, black, Ø 9.1 mm; 16 x 0.34 mm² (42 x Ø 0.1 mm ) + 2 x 0.75 mm² (96 x Ø 0.1 mm ) |
Electrical connection - slot
Connection | Connector: 8 x M8; coding: A; Moulded body: PBT-GF 20 / brass, nickel-plated; Contacts: gold-plated |
---|