You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E11216

Splitter box

E11216

ZDO4F035MSS0000-STGH080MSS

Splitter box

E11216

ZDO4F035MSS0000-STGH080MSS

Article no longer available - archive entry
Alternative articles: EBC050 Product comparison: E11216 / EBC050 When selecting an alternative article and accessories please note that technical data may differ!
Application
Special feature Gold-plated contacts
Electrical data
Operating voltage [V] 10...30 DC
Protection class III
Max. current load per module/slot [A] 2
Max. current load total [A] 6
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 68
Mechanical data
Weight [g] 81.6
Materials PBT-GF20; brass nickel-plated
Moulded-body material PBT-GF 20 / brass, nickel-plated
Number of ports splitter box 4
Connector type M8
Displays / operating elements
Display
switching status 4 x LED, yellow
operation 1 x LED, green
Remarks
Pack quantity 1 pcs.
Electrical connection - Connection
Connection Connector: 1 x M12; coding: A; Moulded body: PBT-GF 20 / brass, nickel-plated; Contacts: gold-plated
Electrical connection - slot
Connector: 4 x M8; coding: A; Moulded body: PBT-GF 20 / brass, nickel-plated; Contacts: gold-plated