You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E11165

Mounting sleeve with end stop

E11165

Fixing/M12/basic/MS/end stop

Mounting sleeve with end stop

E11165

Fixing/M12/basic/MS/end stop

Article no longer available - archive entry
Application
Design with knurled nut, with end stop
Mechanical data
Weight [g] 0.055
Installation instruction align the sensing face of the sensor to the right (see scale drawing)
Dimensions [mm] M16 x 1
Thread designation M16 x 1
Inside diameter [mm] 12
Materials brass nickel-plated
Remarks
Pack quantity 1 pcs.