You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E11068

Jumper cable with valve plug

E11068

AVDAA031--S0005I03

Jumper cable with valve plug

E11068

AVDAA031--S0005I03

Article no longer available - archive entry
Electrical data
Operating voltage [V] < 24 AC/DC
Overvoltage protection yes; (VDR)
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Materials PUR
Moulded-body material PUR
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
screw
panel for labelling
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 5 m, PUR; 3 x 0.5 mm² (16 x Ø 0.2 mm )
Electrical connection - socket
Connection Connector: 1 x valve type A DIN, angled; Moulded body: PUR