You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E11059

Connecting cable with socket

E11059

ADOAG030--S0002A03

Connecting cable with socket

E11059

ADOAG030--S0002A03

Article no longer available - archive entry
Alternative articles: E10197 Product comparison: E11059 / E10197 When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage [V] < 60 AC / < 75 DC
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 65
Mechanical data
Dimensions [mm] 26 x 8 x 16
Materials TPU
Moulded-body material TPU
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 2 m, PUR / PVC, orange, Ø 5 mm; 3 x 0.34 mm² (42 x Ø 0.1 mm )
Electrical connection - socket
Connection Connector: 1 x M8, angled; coding: A; Moulded body: TPU; Locking: snap-in