You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. Connection technology
  3. Jumper cables
  4. Jumper cables with valve plug
  5. E11053

Jumper cable with valve plug

E11053

VSTGH050MSS0003A03VDAA041--S

Jumper cable with valve plug

E11053

VSTGH050MSS0003A03VDAA041--S

  • Reliable connection of valves in the field
  • High protection rating for the requirements of harsh industrial environments
  • Wide operating temperature range
  • Clearly visible LED
Article no longer available - archive entry
Application
Special feature Halogen-free
Electrical data
Operating voltage [V] < 24 AC/DC
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Materials PUR
Moulded-body material PUR
Material nut brass, nickel-plated
Accessories
Items supplied
screw
panel for labelling
Remarks
Pack quantity 1 pcs.
Electrical connection - socket
Connector: 1 x M12, straight; coding: A; Moulded body: PUR; Locking: brass, nickel-plated
Electrical connection
Connection Cable: 3 m, PUR / PVC, Halogen-free; 3 x 0.5 mm² (16 x Ø 0.2 mm )
Electrical connection - socket
Connector: 1 x valve type A DIN, angled; Moulded body: PUR; Locking: brass, nickel-plated