You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10979

Connecting cable with socket

E10979

ADOAH080MSS0005A06

Connecting cable with socket

E10979

ADOAH080MSS0005A06

Article no longer available - archive entry
Alternative articles: E10980 Product comparison: E10979 / E10980 When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage [V] < 30 AC / < 36 DC
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Materials TPU
Moulded-body material TPU
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 5 m, PUR / PVC, black; 6 x 0.34 mm² (42 x Ø 0.1 mm )
Electrical connection - socket
Connection Connector: 1 x M12, angled; coding: A; Moulded body: TPU; Locking: brass, nickel-plated