You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10960

Connecting cable with socket

E10960

ADOGH050SCS0002I05

Connecting cable with socket

E10960

ADOGH050SCS0002I05

Article no longer available - archive entry
Alternative articles: EVW010 Product comparison: E10960 / EVW010 When selecting an alternative article and accessories please note that technical data may differ!
  • cruus
Application
Special feature Free from silicone; Halogen-free; Gold-plated contacts
Free from silicone yes
Electrical data
Operating voltage [V] < 30 AC / < 36 DC
Max. current load total [A] 4
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 68
Mechanical data
Dimensions [mm] 15 x 15 x 43
Materials TPU
Moulded-body material TPU
Material nut brass, anti-spatter
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 2 m, PUR, Halogen-free, black, Ø 5.5 mm; cross-linked; 5 x 0.34 mm² (19 x Ø 0.15 mm )
Electrical connection - socket
Connection Connector: 1 x M12, straight; coding: A; Moulded body: TPU; Locking: brass, anti-spatter; Contacts: gold-plated; Tightening torque: 0.5 Nm