- Products
- E10959
Connecting cable with socket
E10959
ADOAH050SCS0010I05
Connecting cable with socket
E10959
ADOAH050SCS0010I05
Article no longer available - archive entry
Application
Special feature | Free from silicone; Halogen-free; Gold-plated contacts |
---|---|
Free from silicone | yes |
Electrical data
Operating voltage [V] | < 30 AC / < 36 DC |
---|---|
Max. current load total [A] | 4 |
Operating conditions
Ambient temperature [°C] | -25...90 |
---|---|
Protection | IP 68 |
Mechanical data
Dimensions [mm] | 27 x 15 x 39 |
---|---|
Materials | TPU |
Moulded-body material | TPU |
Material nut | brass, anti-spatter |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 10 m, PUR, Halogen-free, black, Ø 5.5 mm; cross-linked; 5 x 0.34 mm² |
Electrical connection - socket
Connection | Connector: 1 x M12, angled; coding: A; Moulded body: TPU; Locking: brass, anti-spatter; Contacts: gold-plated; Tightening torque: 0.5 Nm |
---|