You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10943

Connecting cable with socket

E10943

ADOGF030VAS0005A03

Connecting cable with socket

E10943

ADOGF030VAS0005A03

Article no longer available - archive entry
Alternative articles: E11495 Product comparison: E10943 / E11495 When selecting an alternative article and accessories please note that technical data may differ!

Technical details
Electrical data
Operating voltage [V] < 60 AC/DC
Protection class III
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Dimensions [mm] 10 x 10 x 33
Materials PUR
Moulded-body material PUR
Material nut stainless steel (1.4305 / 303)
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 5 m, PUR / PVC, black, Ø 4.5 mm; 3 x 0.25 mm² (128 x Ø 0.05 mm )
Electrical connection - socket
Connection Connector: 1 x M8, straight; Moulded body: PUR; Locking: stainless steel (1.4305 / 303)
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — E10943-00 — 01.09.2008 —