You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10890

Connecting cable with socket

E10890

ADOGF030ZDS0002A03

Connecting cable with socket

E10890

ADOGF030ZDS0002A03

Article no longer available - archive entry
Electrical data
Operating voltage [V] < 60 AC/DC
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 68
Mechanical data
Dimensions [mm] 10 x 10 x 33
Materials PUR
Moulded-body material PUR
Material nut diecast zinc
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 2 m, PUR / PVC, black, Ø 4.5 mm; 3 x 0.25 mm² (128 x Ø 0.05 mm )
Electrical connection - socket
Connection Connector: 1 x M8, straight; coding: A; Moulded body: PUR; Locking: diecast zinc