• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. E10832
Electrical data
Operating voltage [V] 10...30 DC
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Mechanical data
Materials TPU
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 1 m, PVC, orange, Ø 5 mm; cross-linked; 4 x 0.34 mm² (19 x Ø 0.15 mm )