You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10823

Jumper cable with valve plug

E10823

VVSAB030--N00,3E02STAH020VAN

Jumper cable with valve plug

E10823

VVSAB030--N00,3E02STAH020VAN

Article no longer available - archive entry
Application
Application NAMUR
Electrical data
Operating voltage [V] < 15 DC
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Dimensions [mm] 30 x 15 x 39
Materials TPU; PUR
Moulded-body material TPU / PUR
Material nut stainless steel (316L/1.4404)
Accessories
Items supplied
screw
panel for labelling
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12, angled; coding: A; Moulded body: TPU / PUR; Locking: stainless steel (316L/1.4404)
Electrical connection
Connection Cable: 0.3 m, PVC, blue, Ø 5 mm; 2 x 0.5 mm²
Electrical connection - socket
Connector: 1 x valve type B DIN, angled; Moulded body: TPU / PUR; Locking: stainless steel (316L/1.4404)