You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10790

Wirable socket

E10790

SDOAH040MSSFKPG

Wirable socket

E10790

SDOAH040MSSFKPG

Article no longer available - archive entry
Electrical data
Operating voltage [V] < 125 AC / < 150 DC
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Dimensions [mm] 36 x 20 x 35
Materials PA
Moulded-body material PA
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
terminals: ...0.75 mm²; Cable gland: PG 7
Electrical connection - socket
Connection Connector: 1 x M12, angled; coding: A; Moulded body: PA; Locking: brass, nickel-plated