You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10788

Wirable plug

E10788

SSTAA030MSSFKPG

Wirable plug

E10788

SSTAA030MSSFKPG

Article no longer available - archive entry
Electrical data
Operating voltage [V] < 250 AC
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Weight [g] 25
Dimensions [mm] 20 x 20 x 58
Materials PA
Moulded-body material PA
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
terminals: ...0.75 mm²; Cable gland: PG 7
Electrical connection - plug
Connection Connector: 1 x 1/2", straight; coding: C; Moulded body: PA; Locking: brass, nickel-plated