You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10684

Jumper cable with valve plug

E10684

VVSAC041--S0003B03STGH040MSS

Jumper cable with valve plug

E10684

VVSAC041--S0003B03STGH040MSS

Article no longer available - archive entry
Application
Design with amplifier
Electrical data
Operating voltage [V] 12...40 DC
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 65
Mechanical data
Materials TPU
Moulded-body material TPU
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: TPU; Locking: brass, nickel-plated
Electrical connection
Connection Cable: 3 m, PUR; 3 x 0.5 mm²
Electrical connection - socket
Connector: 1 x valve type A DIN, angled; Moulded body: TPU; Locking: brass, nickel-plated