You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10587

Wirable plug

E10587

SSTGH050MSSFKPG

Wirable plug

E10587

SSTGH050MSSFKPG

Article no longer available - archive entry
Alternative articles: E11506 Product comparison: E10587 / E11506 When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage [V] < 30 AC / < 36 DC
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Dimensions [mm] 20 x 20 x 58
Materials PA
Moulded-body material PA
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
terminals: ...0.75 mm²; Cable gland: PG 7
Electrical connection - plug
Connection Connector: 1 x M12, straight; coding: A; Moulded body: PA; Locking: brass, nickel-plated