You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10474

Y-splitter

E10474

ZDOAH040MSS0,07A02DOGH040MSS

Y-splitter

E10474

ZDOAH040MSS0,07A02DOGH040MSS

Article no longer available - archive entry
Electrical data
Operating voltage [V] 10...60 AC/DC
Max. current load per module/slot [A] 4
Max. current load total [A] 4
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Materials TPU
Moulded-body material TPU
Material nut brass, nickel-plated
Number of ports splitter box 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 0.77 m, PUR / PVC, black, Ø 5 mm; 2 x 0.34 mm² (32 x Ø 0.1 mm )
Electrical connection - plug
Connection Connector: 2 x M12; coding: A; Moulded body: TPU; Locking: brass, nickel-plated; Tightening torque: 0.5 Nm
Electrical connection - socket
Connector: 2 x M12; coding: A; Moulded body: TPU; Locking: brass, nickel-plated; Tightening torque: 0.5 Nm