You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Mounting sets
  5. E10396

Mounting well for capacitive sensors

E10396

MOUNTING WELL PVC 2000MM KB

Mounting well for capacitive sensors

E10396

MOUNTING WELL PVC 2000MM KB

  • For level detection with capacitive sensors in containers and tanks
  • Use in liquids thanks to permanent, reliable sealing
  • Efficient protection of the sensor against damage and moisture
Article no longer available - archive entry
Alternative articles: E10399 Product comparison: E10396 / E10399 When selecting an alternative article and accessories please note that technical data may differ!
Application
Installation for capacitive sensors
Mechanical data
Weight [g] 1032.2
Type of mounting for capacitive sensors
Materials PVC
Length [mm] 2000
Remarks
Pack quantity 1 pcs.