You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10355

Connecting cable with socket

E10355

ADOAH040MSN0002A04

Connecting cable with socket

E10355

ADOAH040MSN0002A04

Article no longer available - archive entry
Alternative articles: ENC04A Product comparison: E10355 / ENC04A When selecting an alternative article and accessories please note that technical data may differ!
Application
Application Ex zone 1
Electrical data
Operating voltage [V] < 15 DC
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Safety classification
Max. internal capacitance [nF] 0.196
Max. internal inductance [µH] 4
Mechanical data
Dimensions [mm] 27 x 15 x 39
Materials TPU
Moulded-body material TPU
Material nut brass, nickel-plated
Remarks
Remarks
When using sockets in hazardous areas (ATEX) there are special requirements regarding wiring.
The requirements of the applicable installation regulations must be absolutely adhered to by the user on his own responsibility.
Pack quantity 1 pcs.
Electrical connection
Cable: 2 m, PUR / PVC, blue, Ø 5 mm; 4 x 0.34 mm² (42 x Ø 0.1 mm )
Electrical connection - socket
Connection Connector: 1 x M12, angled; coding: A; Moulded body: TPU; Locking: brass, nickel-plated; Tightening torque: 0.5 Nm