You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10334

Connecting cable with socket

E10334

ADOAH040VAS0010E02

Connecting cable with socket

E10334

ADOAH040VAS0010E02

Article no longer available - archive entry
Electrical data
Operating voltage [V] < 250 AC / < 300 DC
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 67
Mechanical data
Dimensions [mm] 27 x 15 x 39
Materials TPU
Moulded-body material TPU
Material nut stainless steel (316L/1.4404)
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 10 m, PVC, orange, Ø 5 mm; 2 x 0.34 mm² (42 x Ø 0.1 mm )
Electrical connection - socket
Connection Connector: 1 x M12, straight; coding: A; Moulded body: TPU; Locking: stainless steel (316L/1.4404)