You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10259

Wirable socket

E10259

SDOGH040PLSFKPG

Wirable socket

E10259

SDOGH040PLSFKPG

Article no longer available - archive entry
Alternative articles: E11508 Product comparison: E10259 / E11508 When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage [V] 10...55 DC
Operating conditions
Ambient temperature [°C] -40...85
Protection IP 67
Mechanical data
Dimensions [mm] 18 x 18 x 46
Materials PBT
Moulded-body material PBT
Material nut PA
Remarks
Pack quantity 1 pcs.
Electrical connection
terminals: ...0.75 mm²; Cable sheath: Ø 4...6 mm
Electrical connection - socket
Connection Connector: 1 x M12, straight; coding: A; Moulded body: PBT; Locking: PA