You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10091

Wirable socket

E10091

SDOAH042PLSFKPG

Wirable socket

E10091

SDOAH042PLSFKPG

Article no longer available - archive entry
Electrical data
Operating voltage [V] 10...30 DC
Outputs
Electrical design NPN
Operating conditions
Ambient temperature [°C] -30...80
Protection IP 65
Mechanical data
Dimensions [mm] 20 x 34 x 32
Materials PA
Moulded-body material PA
Material nut PA
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Remarks
Pack quantity 1 pcs.
Electrical connection
terminals: ...0.5 mm²; Cable gland: PG 7
Electrical connection - socket
Connection Connector: 1 x M12, angled; coding: A; Moulded body: PA; Locking: PA