You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. E10059

Wirable socket

E10059

SDOAC030--SFKPG

Wirable socket

E10059

SDOAC030--SFKPG

Article no longer available - archive entry
Electrical data
Operating voltage [V] < 250 AC/DC
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 65
Mechanical data
Materials PA
Moulded-body material PA
Remarks
Pack quantity 1 pcs.
Electrical connection
terminals: ...0.75 mm²; Cable sheath: Ø ...6.5 mm
Electrical connection - socket
Connection Connector: 1 x valve type C DIN, angled; Moulded body: PA