You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. Image processing / Identification
  3. RFID
  4. Compact RFID devices with fieldbus interface
  5. DTE920

RFID evaluation unit UHF

DTE920

DTEUHFEAABRWEIUS04

RFID evaluation unit UHF

DTE920

DTEUHFEAABRWEIUS04

  • RFID evaluation unit for UHF antennas
  • Communication with higher-level control level via Ethernet TCP/IP or EtherNet/IP
  • With four channels for the connection of RFID antennas
  • Four digital inputs and four digital outputs
  • Complies with the requirements for operation in the Australian frequency range
Article no longer available - archive entry
Application
Radio approval for Australia
Electrical data
Operating voltage [V] 24 DC
Current consumption [mA] 700
Operating frequency [MHz] 916...927
Antenna connections 4; (TNC Reverse)
RFID standard EPC Class1 GEN2/ISO 18000-6C
Transmission power ERP [mW] 2000
Impedance [Ω] 50
Inputs / outputs
Number of inputs and outputs Number of digital inputs: 4; Number of digital outputs: 4
Inputs
Number of digital inputs 4
Outputs
Number of digital outputs 4
Max. current load per output [mA] 500
Detection zone
RSSI threshold adjustable via software
Software / programming
Parameter setting options Software
Interfaces
Communication interface Ethernet
Ethernet
Protocol TCP/IP; IP
Usage type parameter setting
Ethernet - EtherNet/IP
Protocol EtherNet/IP
Usage type data transmission
Operating conditions
Ambient temperature [°C] -25...55
Storage temperature [°C] -25...85
Protection IP 65
Mechanical data
Weight [g] 3109
Housing rectangular
Dimensions [mm] 233.5 x 270 x 68
Materials housing: aluminium; Protective cover: plastics; TNC socket: brass / PTFE; connector: brass / plastic
Displays / operating elements
Display
operation 1 x LED, red/green
Remarks
Pack quantity 1 pcs.
Electrical connection - Ethernet
Connector: 1 x M12
Electrical connection - Process connection
Connector: 1 x M12; coding: A
Electrical connection - current supply
Connector: 1 x M12; coding: A