You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. DN2112

Switched-mode power supply 24 V DC

DN2112

POWER SUPPLY/24VDC/4A/CLASS 2

Switched-mode power supply 24 V DC

DN2112

POWER SUPPLY/24VDC/4A/CLASS 2

  • For the regulated power supply for controllers, sensors, actuators, and industrial electronics
  • Low power loss thanks to high efficiency
  • High mains buffering time
  • High power reserves
  • Low heating of the control cabinet
Article no longer available - archive entry
  • ce
Electrical data
Nominal voltage AC [V] < 230
Nominal frequency AC [Hz] 47...63
Input voltage DC [V] 210...375
Input voltage range AC [V] 85...132 / 176...264
Protection class I; (IEC 61140)
Max. power-on delay time [ms] 20
Power-on delay time [s] < 20
Output voltage tolerance [%] 1...5
Max. output current at min. output voltage [A] 4
Number of output circuits 1
Max. residual ripple [%] 0.1
Derating [W/K] 3 (60...70 °C)
Outputs
Short-circuit protection yes
Overload protection yes
Operating conditions
Ambient temperature [°C] -10...60
Protection IP 20
Tests / approvals
EMC
EN 50081-1
EN 61000-6-2
Mechanical data
Weight [g] 696
Type of mounting rail; (TH35 (EN 60715))
Dimensions [mm] 131 x 65 x 107
Materials aluminium
Displays / operating elements
Display
Output voltage 1 x LED, green
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection terminals: 1.5...6 mm²