You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. DN2003

Switched-mode power supply 24 V DC

DN2003

POWER SUPPLY/24VDC/10A

Switched-mode power supply 24 V DC

DN2003

POWER SUPPLY/24VDC/10A

Article no longer available - archive entry
Alternative articles: DN4013 Product comparison: DN2003 / DN4013 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Electrical data
Nominal voltage AC [V] < 230
Nominal frequency AC [Hz] 47...63
Input voltage range AC [V] 88...132 / 187...264
Protection class I
Max. power-on delay time [ms] 35
Power-on delay time [s] 35
Output voltage tolerance [%] 2
Max. output current at min. output voltage [A] 10
Number of output circuits 1
Max. residual ripple [%] 1
Derating [W/K] 1 (60...70 °C)
Outputs
Short-circuit protection yes
Overload protection yes
Operating conditions
Ambient temperature [°C] 0...60
Protection IP 20
Mechanical data
Materials aluminium
Displays / operating elements
Display
function LED, green
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection terminals: ...2.5 mm²