You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. DN0001

switching amplifier

DN0001

N600/230VAC/0,1A

switching amplifier

DN0001

N600/230VAC/0,1A

Article no longer available - archive entry
Alternative articles: DN0210 Product comparison: DN0001 / DN0210 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Product characteristics
Housing housing for DIN rail mounting
Application
Application Power supply and signal evaluation
Electrical data
Nominal voltage AC [V] < 230
Nominal voltage tolerance [%] 10
Nominal voltage tolerance 2 [%] 10
Nominal frequency AC [Hz] 47...63
Auxiliary energy for sensors DC [V] 24; (±5 %, ≤ 100 mA)
Inputs / outputs
Number of inputs and outputs Number of relay outputs: 1
Outputs
Number of relay outputs 1
Contact rating 8 A / 1250 VA / 250 V AC
Operating conditions
Ambient temperature [°C] 0...50
Protection IP 40
Protection rating terminals IP 20
Mechanical data
Weight [g] 0.43
Housing housing for DIN rail mounting
Materials plastics
Displays / operating elements
Display
switching status LED, red
operation 1 x LED, green
Electrical connection
Connection terminals: ...4 mm²