You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. DL2003

MONITOR

DL2003

MONITOR/AL-3 /110-240VAC/DC

MONITOR

DL2003

MONITOR/AL-3 /110-240VAC/DC

Article no longer available - archive entry
Alternative articles: DL2503 Product comparison: DL2003 / DL2503 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • cul
Product characteristics
Housing housing for DIN rail mounting
Dimensions [mm] 78 x 45 x 120
Application
Application 2-channel threshold relay for analogue standard signals
Electrical data
Nominal voltage AC [V] 110...240
Nominal voltage DC [V] 27
Nominal voltage tolerance [%] < 10
Nominal voltage tolerance 2 [%] 20...10
Nominal frequency AC [Hz] 50...60
Power consumption [W] 5
Operating conditions
Ambient temperature [°C] -25...60
Protection IP 50
Protection rating terminals IP 20
Tests / approvals
EMC
EN 61010: 1993 + A2: 1995
EMV 89/336/EWG
EN 50081-1
EN 61000-6-2
Mechanical data
Weight [g] 0.354
Housing housing for DIN rail mounting
Dimensions [mm] 78 x 45 x 120
Materials plastics
Displays / operating elements
Display
switching status LED, green
LCD display
Electrical connection
dual-chamber terminals: 2 x ...2.5 mm²; AWG 14