- Products
- DL0001
MONITOR
DL0001
MONITOR/AL-1 /4-20mA
MONITOR
DL0001
MONITOR/AL-1 /4-20mA
Article no longer available - archive entry
Application
Application | passive threshold relay to monitor an analogue signal; use as limit monitor with hysteresis; as limit monitor with memory function; current loop monitoring |
---|
Inputs / outputs
Number of inputs and outputs | Number of relay outputs: 1 |
---|
Outputs
Number of relay outputs | 1 |
---|
Operating conditions
Ambient temperature [°C] | -20...60 |
---|---|
Protection | IP 50 |
Protection rating terminals | IP 20 |
Mechanical data
Materials | plastics |
---|---|
Switching cycles mechanical | 1 million |
Displays / operating elements
Display |
|
---|
Electrical connection
Connection | terminals: ...2.5 mm² |
---|