You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. DI502A

Compact evaluation unit for speed monitoring

DI502A

DIA3010-ZPKG/US-100-DPS/3D

Compact evaluation unit for speed monitoring

DI502A

DIA3010-ZPKG/US-100-DPS/3D

Article no longer available - archive entry
Alternative articles: DI505A Product comparison: DI502A / DI505A When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • ex
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 10
Dimensions [mm] M30 x 1.5 / L = 82
Application
Application simple evaluation of rotating and linear movement with regard to underspeed; blocking
Electrical data
Nominal voltage DC [V] 10...36
Current consumption [mA] < 15
Protection class III
Reverse polarity protection yes
Outputs
Total number of outputs 1
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Short-time current rating of switching output [mA] 250
Switching frequency DC [Hz] 100
Short-circuit proof yes
Overload protection yes
Detection zone
Sensing range [mm] 10
Sensing range adjustable no
Measuring/setting range
Setting range [Imp/min] 5...300
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 10
Response times
Start-up delay [s] 15; (typical)
Max. damping frequency [Imp/min] 15000
Software / programming
Adjustment of the switch point multiturn potentiometer
Operating conditions
Ambient temperature [°C] -20...60
Protection IP 67
Tests / approvals
ATEX marking II 3D Ex tD A22 IP67 T80°C X Ta: -20°C...+60°C
EMC
EN 60947-5-2
Mechanical data
Weight [g] 0.209
Mounting flush mountable
Dimensions [mm] M30 x 1.5 / L = 82
Thread designation M30 x 1.5
Materials brass special coating; PBT
Displays / operating elements
Display
switching status 1 x LED, green
Electrical connection
Connection Connector: 1 x M12; coding: A