- Products
- AC5021
Lower part for AS-Interface module
AC5021
EEMS-Base FC
Lower part for AS-Interface module
AC5021
EEMS-Base FC
Article no longer available - archive entry
Alternative articles: AC5003 Product comparison: AC5021 / AC5003 When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage [V] | 26.5...31.6 DC |
---|---|
Additional voltage supply [V] | 24 DC |
Outputs
Electrical design | AS-i |
---|---|
Contact rating | < 2 A |
Operating conditions
Ambient temperature [°C] | -25...85 |
---|---|
Protection | IP 67; (depending on the upper part used: IP 20 / IP 65 / IP 67) |
Mechanical data
Type of mounting | mounting on DIN rail and panel |
---|---|
Dimensions [mm] | 45 x 80 x 20 |
Materials | PBT |
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
contact pins in module upper part : |