You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. AC316A

AS-Interface dual sensor for pneumatic valve actuators

AC316A

DUAL SENSOR T5 2SI 1DO T 3D

AS-Interface dual sensor for pneumatic valve actuators

AC316A

DUAL SENSOR T5 2SI 1DO T 3D

Article no longer available - archive entry
Alternative articles: AC336A Product comparison: AC316A / AC336A When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • ex
  • asi
Product characteristics
Sensing range [mm] 4
Dimensions [mm] 55 x 60 x 35
Electrical data
Operating voltage [V] 26.5...31.6 DC
Current consumption [mA] < 160
Protection class III
Detection zone
Sensing range [mm] 4
Operating conditions
Ambient temperature [°C] -10...60
Protection IP 5x; (when used outside the hazardous area: IP 67)
Tests / approvals
ATEX marking II 3D Ex tD A22 IP5X T90°C X Ta: -10...60°C
Note on ATEX marking
only in conjunction with the mounting plate
EMC
EN 50295
AS-i classification
AS-i version 2.1
Extended addressing mode yes
AS-i I/O configuration [hex] 7
AS-i ID code [hex] A.E
AS-i certificate 75002
Mechanical data
Weight [g] 200.2
Mounting non-flush mountable
Dimensions [mm] 55 x 60 x 35
Materials PBT; PC
Displays / operating elements
Display
operation 1 x LED, green
function 1 x LED, yellow
Accessories
Items supplied
Mounting plate: 1
socket head screws: 2 x M5 x 35
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A; Moulded body: stainless steel
Electrical connection - socket
Connection Connector: 1 x M12; coding: A; Moulded body: stainless steel