- Products
- AC315A
AS-Interface dual sensor for pneumatic valve actuators
AC315A
DUAL SENSOR T4 2SI 3D
AS-Interface dual sensor for pneumatic valve actuators
AC315A
DUAL SENSOR T4 2SI 3D
Article no longer available - archive entry
Alternative articles: AC336A Product comparison: AC315A / AC336A When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Sensing range [mm] | 4 |
---|---|
Dimensions [mm] | 55 x 60 x 35 |
Electrical data
Operating voltage [V] | 26.5...31.6 DC |
---|---|
Current consumption [mA] | < 40 |
Protection class | III |
Detection zone
Sensing range [mm] | 4 |
---|
Operating conditions
Ambient temperature [°C] | -10...60 |
---|---|
Protection | IP 5x; (when used outside the hazardous area: IP 67) |
Tests / approvals
ATEX marking | II 3D Ex tD A22 IP5X T80°C X Ta: -10...60°C | ||
---|---|---|---|
Note on ATEX marking |
|
||
EMC |
|
AS-i classification
AS-i version | 2.1 |
---|---|
Extended addressing mode | yes |
AS-i I/O configuration [hex] | 0 |
AS-i ID code [hex] | A.F |
AS-i certificate | 74901 |
Mechanical data
Weight [g] | 163.8 |
---|---|
Mounting | non-flush mountable |
Dimensions [mm] | 55 x 60 x 35 |
Materials | PBT |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connection | Connector: 1 x M12; coding: A; Locking: stainless steel (303/1.4305) |
---|