You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. AC2805

AS-Interface control cabinet module

AC2805

CabinetModule 4DO R C

AS-Interface control cabinet module

AC2805

CabinetModule 4DO R C

Article no longer available - archive entry
Alternative articles: AC2258 Product comparison: AC2805 / AC2258 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • asib
Electrical data
Operating voltage [V] 26.5...31.6 DC
Current consumption [mA] < 60
Max. current load total [A] 6
Inputs / outputs
Number of inputs and outputs Number of relay outputs: 4
Outputs
Electrical design AS-i
Voltage range DC [V] 24
Voltage range AC [V] 240
Max. current load per output [mA] 2500
Number of relay outputs 4
Electrically separated yes
Operating conditions
Ambient temperature [°C] -25...50
Protection IP 20
Tests / approvals
EMC
EN 50295
EN 50178
AS-i classification
AS-i profile S-8.0
AS-i I/O configuration [hex] 8
AS-i ID code [hex] 0
Mechanical data
Type of mounting mounting on DIN rail and panel; string mounting possible
Dimensions [mm] 45 x 135 x 51.5
Materials PA; PVC
Displays / operating elements
Display
switching status LED, yellow
operation LED, green
Accessories
Accessories (optional)
COMBICON connectors:, E70198
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection COMBICON: