You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. Industrial communication
  3. AS-Interface I/O modules
  4. PCB solutions
  5. AC2703

AS-Interface control cabinet module

AC2703

CabinetModule 4DI 4DO T ST

AS-Interface control cabinet module

AC2703

CabinetModule 4DI 4DO T ST

  • For use in control cabinets
  • Simple and fast wiring by means of cage clamps
  • Particularly space-saving design
  • Double terminals for looping through the voltage supply
  • Clearly visible powerful LEDs for displaying operation, status and function
Article no longer available - archive entry
Alternative articles: AC2257 Product comparison: AC2703 / AC2257 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • cul
Application
Application Installation in control cabinets
Electrical data
Operating voltage [V] 26.5...31.6 DC
Current consumption [mA] < 250
Max. current load total [A] 0.6
Integrated watchdog yes
Inputs / outputs
Number of inputs and outputs Number of digital inputs: 4; Number of digital outputs: 4
Inputs
Number of digital inputs 4
Input circuit of digital inputs PNP
Sensor supply of the inputs to PELV
Power supply [V] 20...30; (DC)
Max. total current rating of inputs [mA] 200
Input current High [mA] > 5
Input current Low [mA] < 1.5
Switching level high [V] > 10
Digital inputs protected against short circuits yes
Outputs
Electrical design PNP
Number of digital outputs 4
Circuit PNP
Voltage range DC [V] 15...30; (to PELV)
Max. current load per output [mA] 150
Short-circuit proof yes
Electrically separated yes
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 20
Tests / approvals
EMC
EN 50295
AS-i classification
AS-i master profile M2; M3; M4
AS-i profile S-7.0
AS-i I/O configuration [hex] 7
AS-i ID code [hex] 0
Mechanical data
Weight [g] 127
Type of mounting mounting on DIN rail and panel; string mounting possible
Materials PA; PVC
Displays / operating elements
Display
switching status LED, yellow
operation LED, green
short circuit LED, red
Remarks
Pack quantity 1 pcs.
Electrical connection
screw terminals: