- Products
- AC2559
AS-Interface ClassicLine module
AC2559
ClassicLineVA 4DI 4DO T M12
AS-Interface ClassicLine module
AC2559
ClassicLineVA 4DI 4DO T M12
Article no longer available - archive entry
Alternative articles: AC2452 Product comparison: AC2559 / AC2452 When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage [V] | 26.5...31.6 DC |
---|---|
Max. current consumption from AS-i [mA] | 250 |
Max. current load total [A] | 2 |
Integrated watchdog | yes |
Inputs / outputs
Number of inputs and outputs | Number of digital inputs: 4; Number of digital outputs: 4 |
---|
Inputs
Number of digital inputs | 4; (bidirectional) |
---|---|
Input circuit of digital inputs | PNP |
Sensor supply of the inputs | AS-i |
Power supply [V] | 18...30; (via flat cable) |
Max. total current rating of inputs [mA] | 200 |
Input current High [mA] | 6...10 |
Input current Low [mA] | 0...2 |
Switching level high [V] | > 11 |
Digital inputs protected against short circuits | yes |
Outputs
Electrical design | AS-i |
---|---|
Number of digital outputs | 4 |
Circuit | PNP |
Voltage range DC [V] | 15...30; (to PELV; via flat cable; for cULus the voltage must comply with the values specified in "Limited Voltage/Current") |
Max. current load per output [mA] | 1000; (utilisation category DC-13 (control of electromagnets): 20 W (IEC 60947-5-1); according to cULus: 700 mA) |
Short-circuit proof | yes |
Electrically separated | yes |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
---|
AS-i classification
AS-i version | 2.1 | |||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AS-i addressing | IR addressing possible | |||||||||||||||||||||||||||||||||||
Extended addressing mode | no | |||||||||||||||||||||||||||||||||||
AS-i profile | S-7.0.E | |||||||||||||||||||||||||||||||||||
AS-i I/O configuration [hex] | 7 | |||||||||||||||||||||||||||||||||||
AS-i ID code [hex] | 0.E | |||||||||||||||||||||||||||||||||||
AS-i certificate | 39301 | |||||||||||||||||||||||||||||||||||
Assignment of the data bits |
|
Mechanical data
Weight [g] | 191.2 |
---|---|
Type of mounting | AS-i interface to FC-E lower parts |
Materials | PBT; Sealing: FKM; screws: stainless steel |
Displays / operating elements
Display |
|
---|
Accessories
Accessories (optional) |
|
---|
Remarks
Remarks |
|
||||
---|---|---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
contact pins to module lower part, FK-E: | |
Connector: M12; coding: A |