You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. AC2526

AS-Interface ClassicLine module

AC2526

ClassicLine90 4AI M12 IP67

AS-Interface ClassicLine module

AC2526

ClassicLine90 4AI M12 IP67

Article no longer available - archive entry
Alternative articles: AC2516 Product comparison: AC2526 / AC2516 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • asib
Electrical data
Operating voltage [V] 26.5...31.6 DC
Current consumption [mA] < 100
Max. current consumption from AS-i [mA] 100; (with external supply: 80 mA)
Reverse polarity protection yes
Inputs / outputs
Number of inputs and outputs Number of analogue inputs: 4
Inputs
Sensor supply of the inputs AS-i/external
Power supply [V] 24
Max. total current rating of inputs [mA] 500; (with external supply)
Digital inputs protected against short circuits no
Number of analogue inputs 4; (Anschluss von 2- und 3-Draht-Sensoren)
Resolution of analogue input 16 (1 bit = 1 µA)
Outputs
Electrical design AS-i
Operating conditions
Ambient temperature [°C] 0...70
Storage temperature [°C] -20...85
Protection IP 67
Tests / approvals
EMC
EN 50295
AS-i classification
AS-i addressing addressing socket; IR addressing possible
AS-i profile S-7.3.E
AS-i I/O configuration [hex] 7
AS-i ID code [hex] 3.E
Mechanical data
Type of mounting AS-i interface to FC/FC-E lower parts
Materials PBT
Displays / operating elements
Display
operation LED, green Voltage AS-i / 24 V AUX
errors LED, red
function LED, yellow channels AI1...AI4
Accessories
Accessories (optional)
Module lower part
Remarks
Remarks
When the sensors are supplied from AS-i the load must not exceed 100 mA.
Pack quantity 1 pcs.
Electrical connection
Connector: M12; coding: A