- Products
- AC2502
Electrical data
Operating voltage [V] | 26.5...31.6 DC |
---|---|
Max. current consumption from AS-i [mA] | 150 |
Max. current load total [A] | 0.1; (total current for both outputs and sensor supply from AS-i: 100 mA) |
Integrated watchdog | yes |
Inputs
Input circuit of digital inputs | PNP |
---|---|
Sensor supply of the inputs | AS-i |
Power supply [V] | 21...30; (via flat cable) |
Max. total current rating of inputs [mA] | 100 |
Input current High [mA] | 6...10 |
Input current Low [mA] | 0...2 |
Switching level high [V] | > 11 |
Digital inputs protected against short circuits | yes |
Outputs
Electrical design | AS-i |
---|---|
Circuit | PNP |
Voltage range DC [V] | AS-i |
Max. current load per output [mA] | 100 |
Short-circuit proof | yes |
Electrically separated | no |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
---|
AS-i classification
AS-i version | 2.1 | |||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Extended addressing mode | yes | |||||||||||||||||||||||||||||||||||
AS-i profile | S-7.A.E | |||||||||||||||||||||||||||||||||||
AS-i I/O configuration [hex] | 7 | |||||||||||||||||||||||||||||||||||
AS-i ID code [hex] | A.E | |||||||||||||||||||||||||||||||||||
Assignment of the data bits |
|
Mechanical data
Weight [g] | 107.4 |
---|---|
Type of mounting | AS-i interface to FC and SC lower parts |
Materials | PBT |
Displays / operating elements
Display |
|
---|
Accessories
Accessories (optional) |
|
---|
Remarks
Remarks |
|
|||
---|---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | contact pins to module lower part, FK / PG: |
---|---|
Connection | Connector: M12 |