You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Accessories for AS-Interface
  4. Extensions, terminations and testing of the cable
  5. AC2225

AS-Interface repeater

AC2225

SmartLine25 AS-i Repeater

AS-Interface repeater

AC2225

SmartLine25 AS-i Repeater

  • For extending the cable length in the AS-i network
  • For use in control cabinets
  • Simple and fast wiring by means of COMBICON connector with screw terminals
  • Particularly space-saving design
  • Clearly visible LEDs for indicating operation and fault
Article no longer available - archive entry
Alternative articles: AC3225 Product comparison: AC2225 / AC3225 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • asib
  • cul
Application
Application extension of the AS-i network by another 100 m
Electrical data
Nominal voltage DC [V] 26.5...31.6
Max. current consumption from AS-i [mA] 2
Undervoltage monitoring no
Outputs
Electrical design AS-i
Electrically separated yes
Operating conditions
Ambient temperature [°C] 0...55
Protection IP 20
Tests / approvals
EMC
EN 50295
Mechanical data
Weight [g] 150.8
Housing mounting on DIN rail
Materials PA 6.6
Displays / operating elements
Display
operation 2 x LED, green
short circuit 2 x LED, red
Accessories
Items supplied
COMBICON connectors
Remarks
Remarks
The AS-i extender takes no slave address.
The total number of slaves per master string remains unchanged.
No parameter setting necessary.
Pack quantity 1 pcs.