You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. AC2215

AS-Interface repeater

AC2215

SmartLine25 AS-i Repeater

AS-Interface repeater

AC2215

SmartLine25 AS-i Repeater

Article no longer available - archive entry
  • ce
Application
Application extension of the AS-i network by another 100 m
Electrical data
Nominal voltage DC [V] 26.5...31.6
Max. current consumption from AS-i [mA] 2
Undervoltage monitoring no
Outputs
Electrical design AS-i
Electrically separated yes
Operating conditions
Ambient temperature [°C] 0...55
Protection IP 20
Tests / approvals
EMC
EN 50295
Mechanical data
Housing mounting on DIN rail
Materials PA 6.6
Displays / operating elements
Display
operation 2 x LED, green
short circuit 2 x LED, red
Remarks
Remarks
The AS-i extender takes no slave address.
The total number of slaves per master string remains unchanged.
No parameter setting necessary.
Pack quantity 1 pcs.