You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. AC2087

AS-Interface illuminated pushbutton module

AC2087

EMS-Module 2BI 2LO RD/GN

AS-Interface illuminated pushbutton module

AC2087

EMS-Module 2BI 2LO RD/GN

  • Use as start/stop button or as acknowledgement button on machines
  • Pushbuttons with tactile press point as protection against accidental contact
  • Clearly visible LEDs as optical feedback for actuation
  • Active triggering via AS-interface
  • High protection rating for the requirements of harsh industrial environments
Article no longer available - archive entry
  • ce
  • asi
Electrical data
Operating voltage [V] 26.5...31.6 DC
Max. current consumption from AS-i [mA] 55
Inputs
Sensor supply of the inputs AS-i
Operating conditions
Ambient temperature [°C] -25...60
Storage temperature [°C] -40...85
Protection IP 40; (with protective cover: IP 54)
Tests / approvals
EMC
EN 50295
AS-i classification
AS-i version 2.1
Extended addressing mode yes
AS-i master profile M2; M3; M4
AS-i profile S-B.A.E
AS-i I/O configuration [hex] B
AS-i ID code [hex] A.E
AS-i certificate 49202
Assignment of the data bits
data bit D0 D1 D2 D3
assignment not used LED key-operated switch pushbutton
Mechanical data
Weight [g] 117.5
Type of mounting AS-i interface to FC and SC lower parts
Materials PBT
Displays / operating elements
Display
operation LED, green
errors LED, red
Remarks
Remarks
The pushbuttons (EAO type 84) provide protection against accidental contact.
Housing and pushbuttons can be labelled.
Pack quantity 1 pcs.
Electrical connection
contact pins to module lower part, FK / PG: