You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. AC2054

AS-Interface CompactLine module

AC2054

MoviswitchModule 2DI/2DO T M12

AS-Interface CompactLine module

AC2054

MoviswitchModule 2DI/2DO T M12

Article no longer available - archive entry
Alternative articles: AC5224 Product comparison: AC2054 / AC5224 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • asi
Electrical data
Operating voltage [V] 26.5...31.6 DC
Current consumption [mA] 135
Max. current load total [A] 0.09
Integrated watchdog yes
Inputs / outputs
Number of inputs and outputs Number of digital inputs: 2; Number of digital outputs: 2
Inputs
Number of digital inputs 2
Input circuit of digital inputs PNP
Sensor supply of the inputs AS-i
Power supply [V] 20...30
Max. total current rating of inputs [mA] 90
Input current High [mA] > 5
Input current Low [mA] < 1.5
Switching level high [V] > 10
Digital inputs protected against short circuits yes
Outputs
Electrical design AS-i
Number of digital outputs 2
Max. current load per output [mA] 90
Short-circuit proof yes
Electrically separated no
Operating conditions
Ambient temperature [°C] -25...85
Protection IP 67
Tests / approvals
EMC
EN 50295
AS-i classification
AS-i profile S-3.F
AS-i I/O configuration [hex] 3
AS-i ID code [hex] F
AS-i certificate 04201
Assignment of the data bits
data bit D0 D1 D2 D3
socket IN1 IN2 IN2 OUT4
pin 2+4 4 2 4
Mechanical data
Type of mounting AS-i interface to FC and SC lower parts
Materials PBT
Displays / operating elements
Display
operation LED, green
function LED, yellow
Remarks
Remarks
The module upper part with MOVISWITCH port is used as an interface to SEW motor drives.
The port on socket S2 includes a combined output and input to turn the motor on and off.
Feedback in the case of overload.
An additional input on socket 1 and an output on socket 4 can also be used.
Pack quantity 1 pcs.
Electrical connection
contact pins to module lower part, FK / PG:
Connector: M12; coding: A