You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. AC2034

AS-Interface universal module

AC2034

EEMS/Module/4DO/T/CCT

AS-Interface universal module

AC2034

EEMS/Module/4DO/T/CCT

Article no longer available - archive entry
Alternative articles: AC2035 Product comparison: AC2034 / AC2035 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • asib
Electrical data
Operating voltage [V] 26.5...31.6 DC
Current consumption [mA] < 60
Max. current load total [A] 4
Integrated watchdog yes
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 4
Outputs
Electrical design AS-i
Number of digital outputs 4
Circuit PNP
Voltage range DC [V] 24; (to PELV)
Max. current load per output [mA] 1000
Short-circuit proof yes
Electrically separated yes
Operating conditions
Ambient temperature [°C] -25...60
Protection IP 65
Tests / approvals
EMC
EN 50295
AS-i classification
AS-i profile S-8.0
AS-i I/O configuration [hex] 8
AS-i ID code [hex] 0
Assignment of the data bits
data bit D0 D1 D2 D3
Designation O-1 O-2 O-3 O-4
Assignment of the parameter bits
parameter bit function
P0 watchdog for all outputs : activated * / deactivated
P1 not used
P2 not used
P3 not used
Mechanical data
Type of mounting AS-i interface to FC-E or SC lower parts
Materials PA 6-GF30; stainless steel (303/1.4305)
Displays / operating elements
Display
operation LED, green
function LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection
cage clamps: