- Products
- AC2010
AS-Interface illuminated pushbutton module
AC2010
Moduloberteil aktiv,
AS-Interface illuminated pushbutton module
AC2010
Moduloberteil aktiv,
Article no longer available - archive entry
Alternative articles: AC2018 Product comparison: AC2010 / AC2018 When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage [V] | 26.5...31.6 DC |
---|---|
Current consumption [mA] | < 55 |
Outputs
Electrical design | AS-i |
---|
Operating conditions
Ambient temperature [°C] | -25...60 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
---|
AS-i classification
AS-i profile | S-3.F | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AS-i I/O configuration [hex] | 3 | |||||||||||||||
AS-i ID code [hex] | F | |||||||||||||||
Assignment of the data bits |
|
Mechanical data
Type of mounting | AS-i interface to FC and SC lower parts |
---|---|
Materials | PBT |
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
contact pins to module lower part, FK / PG: |