You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. AC2001

AS-Interface module

AC2001

ASI-MODUL-OBERTEIL M12 4E100mA

AS-Interface module

AC2001

ASI-MODUL-OBERTEIL M12 4E100mA

Article no longer available - archive entry
Alternative articles: AC5205 Product comparison: AC2001 / AC5205 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Electrical data
Operating voltage [V] 26.5...31.6 DC
Current consumption [mA] < 135
Inputs / outputs
Number of inputs and outputs Number of digital inputs: 4
Inputs
Number of digital inputs 4
Input circuit of digital inputs PNP
Sensor supply of the inputs AS-i
Power supply [V] 20...30
Max. total current rating of inputs [mA] 100
Input current High [mA] > 5
Input current Low [mA] < 1.5
Switching level high [V] > 10
Digital inputs protected against short circuits yes
Outputs
Electrical design AS-i
Operating conditions
Ambient temperature [°C] -25...85
Protection IP 67
Tests / approvals
EMC
EN 50295
AS-i classification
AS-i profile S-0.0
AS-i I/O configuration [hex] 0
AS-i ID code [hex] 0
Assignment of the data bits
data bit D0 D1 D2 D3
socket I-1 I-2 I-3 I-4
pin 2+4 2+4 3+4 3+4
Mechanical data
Type of mounting AS-i interface to FC and SC lower parts
Materials PBT
Displays / operating elements
Display
operation LED, green
function LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection
contact pins to module lower part, FK / PG:
Connector: M12; coding: A